*produced by Vishay General Semiconductor Taiwan *Sam Liao, 2023/8/30 * PSPICE * Bidirectional .SUBCKT T15KE68CA 1 2 DF 9 90 DFMOD .MODEL DFMOD D N = 2 IS = 5E-008 RS = 0.00786261 + EG = 1.11 XTI = 3 + CJO = 1.04e-09 VJ = 1.95745 M = 0.465 FC = 0.5 + TT = 1E-008 T_MEASURED = 25 T_ABS = 25 * Leakage RLF 9 90 RLMOD 5.81e+07 RLR 1 9 RLMOD 5.81e+07 .MODEL RLMOD RES TC1 = 0 TC2 = 0 T_MEASURED = 25 * Breakdown RBD 90 4 1.303 EBD 4 3 10 20 1 DBD 3 9 DBDMOD * Reverse DR 9 1 DFMOD RBDR 1 94 1.303 EBDR 94 93 10 20 1 DBDR 93 9 DBDMOD .MODEL DBDMOD D IS = 1E-015 N = 0.5 T_MEASURED = 25 T_ABS = 25 IBVC 0 10 0.001 RBVC 10 0 RBVCMOD 70000 .MODEL RBVCMOD RES TC1 = 0.00104 T_MEASURED = 25 RBDX 20 23 1.303 DBVC 23 22 DBDMOD DBVF 22 0 DFMOD IBVD 0 20 0.001 L1 90 2 7.13E-010 .ENDS