*produced by Vishay General Semiconductor Taiwan *Sam Liao, 2023/9/28 .SUBCKT T15SMC440A a c .PARAM RL = 3.76e+08 .PARAM RBD = 65.25 .PARAM RBVC = 440000 DF a 90 DF * Leakage RL a 90 'RL' * Breakdown RBD 90 4 'RBD' EBD 4 3 10 20 1 DBD 3 a DBD IBVC 0 10 0.001 RBVC 10 0 RBVC 'RBVC' RBDX 20 23 'RBD' DBVC 23 0 DBD IBVD 0 20 0.001 L1 90 c 3.4E-010 .MODEL DF D ( +Trs1 = 0.00397025 T_MEASURED= 25 IS = 5.18045e-10 +RS = 0.00647382 N = 1.46093 CJO = 4.55e-10 +VJ = 1.51064 M = 0.367 FC = 0.5 +TT = 1e-08 XTI = 7.31463 EG = 1.17 ) .MODEL DBD D ( +TNOM = 25 IS = 1e-15 N = 1 ) .MODEL RBVC R ( +TC1 = 0.0011 ) .ENDS T15SMC440A