*produced by Vishay General Semiconductor Taiwan *Sam Liao, 2023/7/7 .SUBCKT TPC8V2A a c .PARAM RL = 35100 .PARAM RBD = 0.0291 .PARAM RBVC = 8200 DF a 90 DF * Leakage RL a 90 'RL' * Breakdown RBD 90 4 'RBD' EBD 4 3 10 20 1 DBD 3 a DBD IBVC 0 10 0.001 RBVC 10 0 RBVC 'RBVC' RBDX 20 23 'RBD' DBVC 23 0 DBD IBVD 0 20 0.001 L1 90 c 3.4E-010 .MODEL DF D ( +Trs1 = 0.00397025 T_MEASURED= 25 IS = 7e-09 +RS = 0.00254301 N = 1.58263 CJO = 5.8e-09 +VJ = 0.52 MJ = 0.24 FC = 0.5 +TT = 1e-08 XTI = 7.31463 EG = 1.17 ) .MODEL DBD D ( +T_MEASURED= 25 IS = 5.68198e-11 N = 1 ) .MODEL RBVC R ( +TC1 = 0.00056 ) .ENDS TPC8V2A