*produced by Vishay General Semiconductor Taiwan *Sam Liao, 2024/9/16 .SUBCKT P6KE180A a c .PARAM RL = 1.54e+08 .PARAM RBD = 27.6 .PARAM RBVC = 180000 DF a 90 DF * Leakage RL a 90 'RL' * Breakdown RBD 90 4 'RBD' EBD 4 3 10 20 1 DBD 3 a DBD IBVC 0 10 0.001 RBVC 10 0 RBVC 'RBVC' RBDX 20 23 'RBD' DBVC 23 0 DBD IBVD 0 20 0.001 L1 90 c 3.4E-010 .MODEL DBD D ( +T_MEASURED= 25 IS = 1e-15 N = 1 ) .MODEL DF D ( +Trs1 = 0.00397025 T_MEASURED= 25 IS = 7e-09 +RS = 0.0460583 N = 1.9998 CJO = 1.7e-10 +VJ = 5.2 M = 0.49 FC = 0.5 +TT = 1e-08 XTI = 7.31463 EG = 1.17 ) .MODEL RBVC R ( +TC1 = 0.00108 ) .ENDS P6KE180A