*produced by Vishay General Semiconductor Taiwan *Sam Liao, 2024/10/23 * PSPICE .SUBCKT SMP33A a c .PARAM RL = 3.3e+07 .PARAM RBD = 1.922 .PARAM RBVC = 38650 DF a 90 DF * Leakage RL a 90 'RL' * Breakdown RBD 90 4 'RBD' EBD 4 3 10 20 1 DBD 3 a DBD IBVC 0 10 0.001 RBVC 10 0 RBVC 'RBVC' RBDX 20 23 'RBD' DBVC 23 0 DBD IBVD 0 20 0.001 L1 90 c 3.4E-010 .MODEL DBD D ( +T_MEASURED= 25 IS = 4.2028e-11 N = 1 ) .MODEL DF D ( +Trs1 = 0.00397025 T_MEASURED= 25 IS = 7e-09 +RS = 0.0677332 N = 1.89964 CJO = 3.4e-10 +VJ = 0.52 M = 0.33 FC = 0.5 +TT = 1e-08 XTI = 7.31463 EG = 1.17 ) .MODEL RBVC R ( +TC1 = 0 ) .ENDS SMP33A