*produced by Vishay General Semiconductor Taiwan *Sam Liao, 2025/3/11 * PSPICE for 8/20us surge only .SUBCKT SM8S14A a c .PARAM RL = 1.4e+06 .PARAM RBD = 0.01057 .PARAM RBVC = 3280 DF a 90 DF * Leakage RL a 90 'RL' * Breakdown RBD 90 4 'RBD' EBD 4 3 10 20 1 DBD 3 a DBD IBVC 0 10 0.005 RBVC 10 0 RBVC 'RBVC' RBDX 20 23 'RBD' DBVC 23 0 DBD IBVD 0 20 0.005 L1 90 c 3.4E-010 .MODEL DBD D ( +T_MEASURED = 25 IS = 1e-15 N = 1 ) .MODEL DF D ( +Trs1 = 0.00397025 T_MEASURED = 25 IS = 7e-09 +RS = 0.0100007 N = 1.50551 CJO = 1.6e-08 +VJ = 3.58 M = 0.67 FC = 0.5 +TT = 1e-08 XTI = 7.31463 EG = 1.17 ) .MODEL RBVC R ( +TC1 = 0.00078 ) .ENDS SM8S14A