*produced by Vishay General Semiconductor Taiwan *Sam Liao, 2025/8/22 * PSPICE * Bidirectional .SUBCKT TA6L33CA 1 2 DF 9 90 DFMOD .MODEL DFMOD D N = 2 IS = 5E-008 RS = 0.00786261 + EG = 1.11 XTI = 3 + CJO = 7.02e-10 VJ = 1 M = 0.37 FC = 0.5 + TT = 1E-008 T_MEASURED = 25 T_ABS = 25 * Leakage RLF 9 90 RLMOD 2.86e+07 RLR 1 9 RLMOD 2.86e+07 .MODEL RLMOD RES TC1 = 0 TC2 = 0 T_MEASURED = 25 * Breakdown RBD 90 4 0.915 EBD 4 3 10 20 1 DBD 3 9 DBDMOD * Reverse DR 9 1 DFMOD RBDR 1 94 0.915 EBDR 94 93 10 20 1 DBDR 93 9 DBDMOD .MODEL DBDMOD D IS = 1E-015 N = 0.5 T_MEASURED = 25 T_ABS = 25 IBVC 0 10 0.001 RBVC 10 0 RBVCMOD 33000 .MODEL RBVCMOD RES TC1 = 0.00089 T_MEASURED = 25 RBDX 20 23 0.915 DBVC 23 22 DBDMOD DBVF 22 0 DFMOD IBVD 0 20 0.001 L1 90 2 7.13E-010 .ENDS