Desktop Power - EMI Filtering

X-cap

Product NameStatusDescriptionFeaturesPackageQ-Level
339 series Interference Suppression Film Capacitors MKP Radial Potted TypeX2-Class; 0.001 to 4.7 µF AC 275 V; DC 630V; Temp=110°C;TH / Radial 7.5 to 27.5mm lead pitch

Y-cap

Product NameStatusDescriptionFeaturesPackageQ-Level
VY1Ceramic Disc Capacitors; Y-Capacitor; Safety Standard Approved Disc Capacitor;C=10 pF to 4700 pF; (Y1):500 V (AC), 50 Hz; Temp=- 40 °C to + 125 °C;TH / Radial 10mm Lead Pitch
VY2Ceramic Disc Capacitors; Y-Capacitor; Safety Standard Approved Disc Capacitor;C=10 pF to 0.01 µF; (Y2):300 V (AC), 50 Hz; Temp=- 40 °C to + 125 °C;TH / Radial 5-10mm Pitch