Desktop Power - Output Filter

Aluminum cap

Product NameStatusDescriptionFeaturesPackageQ-Level
038RSUAluminum Capacitors; Radial; Standard Miniature;0.1-22,000µF; 6.3-100 V; Temp. Range= -40-85°C; Life at 85°C=3500hTH / Radial max 18x40mm
136RVIAluminum Capacitors; Radial; Very Low Impedance;22…10000µF Temp. Range= -55 -+105°C; Life@105°C = 10000hTH / Radial 10x12 to 18x35mm