Primary Side - Voltage Rectification

Bridge Rectifier

Product NameStatusDescriptionFeaturesPackageQ-Level
1KABxxELeaded bridge rectifierIF = 1.2 A; IFSM = 50 ATH / Radial D-38
2KBBxxLeaded bridge rectifierIF = 1.9 A; IFSM = 50 ATH / Radial
2KBPxxLeaded bridge rectifierIF = 2 A; IFSM = 60 ATH / Radial
2KBPxxMLeaded bridge rectifierIF = 2 A; IFSM = 60 A;TH / Radial KBPM UL
2WxxGLeaded bridge rectifierIF = 2 A; IFSM = 60 A;TH / Radial WOG UL
B380C1000GLeaded bridge rectifierIF = 1 A; IFSM = 45 ATH / Radial WOG
B380C1500GLeaded bridge rectifierIF = 1.5 A; IFSM = 50 ATH / Radial WOG UL
DF15xxSSMD bridge rectifierIF = 1.5 A; IFSM = 50 A;SMD DFS UL
DFL15xxSSMD bridge rectifierIF = 1.5 A; IFSM = 50 A; low profile of 2.5 mmSMD DFS UL
DFxxMLeaded bridge rectifierIF = 1 A; IFSM = 50 A;TH / Radial DFM UL
DFxxMALeaded bridge rectifierIF = 1 A; IFSM = 30 A; low cost alt. to DFxxMTH / Radial DFM UL
DFxxSSMD bridge rectifierIF = 1 A; IFSM = 50 A;SMD DFS UL
DFxxSASMD bridge rectifierIF = 1 A; IFSM = 30 A; low cost alt. to DFxxSSMD DFS UL
G2SB Leaded bridge rectifierIF = 1.5 A; IFSM = 80 A;TH / Radial GBL UL
WxxGLeaded bridge rectifierIF = 1.5 A; IFSM = 50 A;TH / Radial WOGUL UL

Discrete Rectifier Diode

Product NameStatusDescriptionFeaturesPackageQ-Level
1N400xLeaded rectifier diode max. Tj = 150 °C;IF = 1 A; IFSM = 45 A; VF = 1.1 V;TH / Axial DO-204AL (DO-41)
1N400xGPLeaded rectifier diode max. Tj = 175 °C;IF = 1 A; IFSM = 30 A; VF = 1.1 V;TH / Axial DO-204AL (DO-41)
BYG10xSMD rectifier diodeIF = 1.5 A; IFSM = 30 A; VF = 1.15 V; Er = 20 mJ; max. Tj=150 °CSMD DO-214AC (SMA)
BYG20xSMD rectifier diodeIF = 1.5 A; IFSM = 30 A; VF = 1.4 V; Er = 20 mJ trr=25ns; max. Tj=150 °CSMD DO-214AC (SMA)
BYG21xSMD rectifier diodeIF = 1.5 A; IFSM = 30 A; VF = 1.6 V; Er = 20 mJ trr=120ns; max. Tj=150 °CSMD DO-214AC (SMA)
BYG22xSMD rectifier diodeIF = 2 A; IFSM = 35 A; VF = 1.1 V; Er = 20 mJ trr=25ns; max. Tj=150 °CSMD DO-214AC (SMA)
BYG24xSMD rectifier diodeIF = 1.5 A; IFSM = 30 A; VF = 1.25 V; Er = 20 mJ trr=140ns; max. Tj=150 °CSMD DO-214AC (SMA)