New Vishay Intertechnology Miniaturized Gate Drive Transformers in Planar Package Save Space Over Traditional Winding Technology
Devices Feature Compact 20.57 mm by 18.42 mm by 11.43 mm Footprint; Offer 8 mm Minimum Creepage and Clearance
For more information:
Media Contact - Paul Harrison, Senior MarCom Manager
Phone: +49 9287 712 808
Fax: +49 9287 712 809
E-mail: paul.harrison@vishay.com

Sales Contact: http://www.vishay.com/
en/company/contacts/

This release in:

MALVERN, Pa. — March 7, 2018 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of miniaturized gate drive transformers designed to save space in high power military and aerospace, industrial, and medical applications. Featuring a compact 20.57 mm by 18.42 mm planar package with a low 11.43 mm profile, Vishay Custom Magnetics’ MGDT series devices offer low losses and 8 mm minimum creepage and clearance.

Available with surface-mount or through-hole terminations and multiple turn ratios, the devices released today drive high side MOSFETs and IGBTs on busses up to 1200 V. Compared to traditional bobbin and toroidal winding technology, the transformers’ planar package — which meets or exceeds most safety agency requirements — occupies 40 % less board space and offers a 33 % lower profile. In addition, surface-mount MGDT series devices are the industry’s smallest to provide 8 mm creepage and clearance.

Operating over a frequency range from 100 kHz to 500 kHz, the transformers are optimized for isolated half-bridge, full-bridge, and dual active forward power converters. The MGDT series provides high dielectric strength to 3750 VAC from drive to gate, leakage inductance of 0.5 µH, and a continuous operating temperature range of -40 °C to +85 °C. The devices feature tight unit-to-unit consistency and excellent rise time characteristics.

Samples and production quantities of the new transformers are available now, with lead times of 8 to 10 weeks for large orders.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

twitter http://twitter.com/vishayindust
facebook http://www.facebook.com/VishayIntertechnology

###

For more information:
Media Contact - Paul Harrison, Senior MarCom Manager
Phone: +49 9287 712 808
Fax: +49 9287 712 809
E-mail: paul.harrison@vishay.com

Sales Contact: http://www.vishay.com/
en/company/contacts/

This release in: