Vishay Intertechnology Launches New AEC-Q101 Qualified High Voltage Thyristors and Diodes
For On-Board Battery Chargers, Devices Provide Wide Voltage and Current Ranges in Three Package Options

Products mentioned:
230 EDLC-HV ENYCAP™Media Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://www.vishay.com/
en/company/contacts/
MALVERN, Pa. — May 7, 2018 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced 37 new high voltage thyristors and diodes for automotive applications. Qualified to AEC-Q101, the Vishay Semiconductors devices offer repetitive voltages from 600 V to 1600 V and wide current ranges in three package options.
The devices released today are available in surface-mount DPAK (TO-252AA) and D²PAK (TO-263AB) packages, and the through-hole TO-247AD. The nine new thyristors deliver continuous RMS on-state current from 12 A to 79 A, while the 28 standard and fast recovery diodes offer forward current from 8 A to 65 A. All devices provide up to 1000 V/µs immunity.
The thyristors and diodes are designed for use in the 50 Hz / 60 Hz AC line rectification stage for on-board battery chargers in electric vehicles (EV) and hybrid electric vehicles (HEV), where they supply a full range of charging power from 3 kW to over 30 kW. For inrush current limiting, the thyristors enable soft start functionality without the use of resistors and bulky mechanical relays.
Device Specification Table:
Thyristors |
Package |
IRMS (A) |
VRRM/VDRM (V) |
Configuration |
D²PAK (TO-263AB) |
12 to 25 |
800 to 1600 |
Single |
|
TO-247AD |
30 to 79 |
1200 to 1600 |
||
Diodes |
Package |
IF(AV) (A) |
VRRM (V) |
Configuration |
DPAK (TO-252AA) |
8 |
600 to 1600 |
Single; Fast recovery; standard recovery |
|
D²PAK (TO-263AB) |
10 to 25 |
600 to 1200 |
||
TO-247AD |
35 to 65 |
600 to 1600 |
Samples and production quantities of the new thyristors and diodes are available now, with lead times of 12 to 14 weeks.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.