Vishay Intertechnology 100 V and 120 V TMBS® Rectifiers Offer Forward Voltage Drop Down to 0.36 V to Reduce Power Losses and Increase Efficiency
For Notebook Computer and Mobile Devices, Rectifiers Provide Current Ratings of 30 A to 40 A in TO-220AB Package
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
MALVERN, Pa. — Oct. 8, 2018 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced four new 100 V and 120 V TMBS® Trench MOS Barrier Schottky rectifiers that provide up to 20 mV lower forward voltage than previous-generation devices. The Vishay General Semiconductors V30100CI, V30120CI, V40100CI, and V40120CI offer current ratings of 30 A and 40 A in the TO-220AB package.
With their low forward voltage drop down to 0.36 V at 5 A, the rectifiers released today reduce power losses and improve efficiency in high frequency DC/DC converters, switching power supplies, freewheeling and OR-ing diodes, and reverse battery protection. The devices are ideal for 65 W USB Type-C power delivery for notebook computers and mobile devices.
The new rectifiers are RoHS-compliant and halogen-free, and feature a maximum operating junction temperature of +150 °C. Their TO-220AB package features solder bath temperatures of 275 °C maximum, 10 s, per JESD 22-B106.
Device Specification Table:
Part # | ||||
IF(AV) | 30 A | 30 A | 40 A | 40 A |
VRRM | 100 V | 120 V | 100 V | 120 V |
IFSM | 160 A | 160 A | 250 A | 250 A |
VF @ IF = 5 A (125 °C) | 0.43 V | 0.49 V | 0.36 V | 0.41 V |
TJ max. | +150 °C | +150 °C | +150 °C | +150 °C |
Package | TO-220AB | TO-220AB | TO-220AB | TO-220AB |
Samples and production quantities of the new 100 V and 120 V TMBS rectifiers are available now, with lead times of 30 weeks.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.
http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology
###
TMBS is a registered trademark of Vishay Intertechnology