Vishay Intertechnology Miniature IR Receivers in Minimold, Mold, and Minicast Packages Deliver Improved Sensitivity, Noise Suppression, and Pulse-Width Accuracy
For Remote Control Applications, New Devices Offer Increased Robustness to Optical and RF Emissions
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
MALVERN, Pa. — Nov. 8, 2018 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced three new series of miniature infrared (IR) receiver modules for IR remote control applications. Devices in the Vishay Semiconductors TSOP93xxx, TSOP94xxx, and TSOP98xxx series deliver improved dark-ambient and disturbed-ambient sensitivity to infrared signals, better suppression of RF noise, and excellent pulse-width accuracy.
The receivers released today are designed for IR remote control in televisions, set-top boxes (STBs), audio systems, air conditioners, video projectors, cameras, video game systems, and more. For the remote control function in these products, the devices provide increased robustness against disturbances such as IR emissions from CFL lamps and RF emissions from on-board Wi-Fi antennas. In addition, the modules’ improved pulse-width accuracy allows lower bit error rates for almost any code, and the devices are insensitive to supply voltage variations and ripple noise.
To simplify designs, the receivers feature a photodetector, preamplifier circuit, and IR filter in a single 3-pin epoxy Minimold (TSOP93xxx), Mold (TSOP94xxx), or Minicast (TSOP98xxx) package. The devices are available with carrier frequencies from 30 kHz to 56 kHz and five automatic gain control (AGC) versions for short and long burst codes. The receivers feature a low supply voltage from 2.0 V to 3.6 V, a typical supply current of 0.37 mA, and are RoHS-compliant, halogen-free, and Vishay Green.
Samples and production quantities of the new IR receiver modules are available now, with lead times of four to six weeks.
For the latest in all things opto — articles, videos, and products — visit Vishay's Opto Squad blog site: www.vishayopto.com.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.