Vishay Intertechnology’s New Proximity Sensor Features Range Up to 20 cm in 3.05 mm by 2 mm Leadless Package
VCSEL-Powered Device Targets Smartphones, VR / AR Headsets, and Other Battery Powered Systems
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
MALVERN, Pa. — Oct. 29, 2018 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a fully integrated proximity sensor that combines a high power vertical-cavity surface-emitting laser (VCSEL), a photodiode, a signal processing IC, and a 12-bit ADC in a single package. The new VCNL36687S is designed to be used in smartphones, tablets, virtual reality / augmented reality (VR / AR) headsets and other battery-operated devices.
With a range of up to 20 cm (7.9 in.), the VCNL36687S greatly simplifies the use and design-in of the proximity sensing capability in consumer and industrial applications, because no mechanical barriers are required to optically isolate the emitter from the detector. The VCNL36687S features a miniature, surface-mount 3.05 mm by 2 mm leadless package (LLP) with a low profile of 1 mm. The device’s small footprint and low height make it ideal for space-constrained applications.
Mobile devices present numerous applications for the VCNL36687S, such as minimizing accidental touch inputs on a smartphone that can lead to call drops and camera launch, or detecting when a user is wearing or not wearing a virtual reality / augmented reality (VR / AR) headset. The VCSEL’s profile of ± 3° makes the VCNL36687S suitable for applications that require narrow angle detection and minimizes optical system design concerns.
Compared to previous generation devices, the VCNL36687S requires less energy to carry out the same functionality; with a 20 mA pulse current, the VCNL36687S can detect a Kodak Gray Card at a distance of 20 cm, where previous VCNL series devices required 200 mA of current.
Through its standard I2C bus serial digital interface, the VCNL36687S allows easy access to the proximity signal. Its programmable interrupt function offers wake-up functionality for the microcontroller when a proximity change occurs, which reduces processing overhead by eliminating the need for continuous polling.
Samples and production quantities of the VCNL36687S are available now, with lead times of 8 to 12 weeks.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.