Vishay Intertechnology Automotive Grade Power LEDs Utilize Latest AllnGaP Technology in Smallest Chip Size for High Brightness and Drive Current
Offered in PLCC-2 and Ultra Compact MiniLED Packages, AEC-Q101 Qualified Devices Feature Luminous Intensity to 1400 mcd

Products mentioned:
IHSR-4040DZ-51Media Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://www.vishay.com/
en/company/contacts/
MALVERN, Pa. — July 25, 2018 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced two new series of surface-mount Automotive Grade power LEDs in PLCC-2 and ultra compact MiniLED packages. Utilizing the latest advanced AllnGaP technology in the smallest chip size available, the Vishay Semiconductors VLMx335xx and VLMx235xx series deliver high brightness and maximum drive current up to 50 mA for automotive, industrial, and consumer applications.
The AEC-Q101 qualified LEDs released today combine low thermal resistance down to 400 K/W with power dissipation of 130 mW, which in turn enables their high drive current. The small 2.3 mm by 1.3 mm by 1.4 mm size of the VLMx235xx’s MiniLED package and VLMx335xx’s high luminous intensity to 1400 mcd make them ideal for automotive interior and exterior lighting; traffic signals and signs; and indicators and backlighting for audio and video equipment, LCD switches, and symbols for general use.
Offered in super red, red, amber, soft orange, and yellow, the LEDs feature a lead-frame embedded in a white thermoplast, with an inside reflector filled with a clear epoxy. The devices offer a ± 60° angle of half-intensity, forward voltage down to 1.8 V, a luminous intensity ratio per packing unit of ≤ 1.6, and are categorized, per packing unit, for luminous intensity and color.
RoHS-compliant, halogen-free, and Vishay Green, the LEDs are available in 8 mm tape, offer an ESD-withstand voltage up to 2 kV in accordance with JESD22-A114-B, and are compatible with preconditioning according to JEDEC Level 2a.
Device Specification Table:
Series | Color | Luminous intensity (mcd) | Wavelength (nm) | ||||
Min. | Typ. | Max. | Min. | Typ. | Max. | ||
VLMS235S2U1 | Super red | 224 | 370 | 560 | 626 | 630 | 639 |
VLMR235T2V1 | Red | 355 | 520 | 900 | 619 | 625 | 631 |
VLMK235T2V1 | Amber | 355 | 550 | 900 | 611 | 616 | 622 |
VLMO235U1V2 | Soft orange | 450 | 650 | 1120 | 600 | 605 | 611 |
VLMO235U2V2 | Soft orange | 560 | 700 | 1120 | 602 | 605 | 609 |
VLMY235T2V1 | Yellow | 355 | 520 | 900 | 583 | 589 | 594 |
VLMS335T1U2 | Super red | 280 | 390 | 710 | 626 | 630 | 639 |
VLMR335U1V2 | Red | 450 | 560 | 1120 | 619 | 625 | 631 |
VLMK335U1V2 | Amber | 450 | 630 | 1120 | 611 | 616 | 622 |
VLMO335U2AA | Soft orange | 560 | 700 | 1400 | 600 | 605 | 611 |
VLMY335U1V2 | Yellow | 450 | 600 | 1120 | 583 | 589 | 594 |
Samples and production quantities of the VLMx335xx and VLMx235xx series will be available in Q4 2018, with lead times of six weeks.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.