New Vishay Intertechnology High Voltage Thick Film Chip Resistors Deliver Power to 1.5 W, Increased Design Flexibility
Devices Offer Voltages to 3000 V, Stability of < 0.5 % in Variety of Styles, Termination Materials, and Configurations

Products mentioned:
CRHPMedia Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://www.vishay.com/
en/company/contacts/
MALVERN, Pa. — Mar. 4, 2019 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of high voltage thick film chip resistors that offer high power ratings up to 1.5 W and working voltages to 3000 V in five compact case sizes ranging from 1206 to 2512. For increased design flexibility, the Vishay Techno CRHP series is available in a variety of styles, termination materials, configurations, and custom sizes.
The devices announced today combine their high power and voltage ratings with outstanding stability of < 0.5 %. The resistors offer a wide resistance range from 2 MΩ to 50 GΩ, tolerances down to ± 0.5 %, and temperature coefficients of ± 100 ppm/°C. These specifications make the devices ideal for battery management and voltage monitoring and regulation in power inverters and high voltage power supplies for medical, telecommunications, AMS, industrial, automotive, and consumer applications.
Standard CRHP series resistors feature solder-coated nickel barrier or solder-coated non-magnetic terminations in three-side wraparound or single-termination flip chip configurations. The devices are also available with gold, palladium silver, platinum gold, platinum silver, or platinum palladium gold terminations, and a five-sided wraparound configuration. RoHS-compliant and halogen-free, the resistors are flow-solderable and epoxy- or wire-bondable.
Device Specification Table:
Part # | Case size | P70 °C (W) | Max. working voltage (V) | Resistance range (W) |
CRHP1206 | 1206 | 0.50 | 1675 | 2 M to 8 G |
CRHP1210 | 1210 | 0.70 | 1870 | 4 M to 10 G |
CRHP2010 | 2010 | 1.0 | 2000 | 6 M to 35 G |
CRHP2510 | 2510 | 1.2 | 2500 | 10 M to 40 G |
CRHP2512 | 2512 | 1.5 | 3000 | 10 M to 50 G |
Samples of the CRHP series are available now. Production quantities will be available in Q1 2019, with lead times of 13 to 15 weeks.
Resources:
Thick film resistors from Vishay
Check distributor stock on the Vishay website
Weekly updates: sign up for Vishay Newsfeed
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.