Vishay Intertechnology’s New FRED Pt® Gen 5 1200 V Hyperfast and Ultrafast Rectifiers Reduce Conduction and Switching Losses
30 A and 60 A Devices Cut the Efficiency Gap With SiC Diodes in Half
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
MALVERN, Pa. — April 17, 2019 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced six new FRED Pt® Gen 5 1200 V Hyperfast and Ultrafast rectifiers. Offering the best conduction and switching loss trade-off for devices in their class, the 30 A and 60 A Vishay rectifiers are designed to increase the efficiency of high frequency converters, and hard- and soft-switched or resonant designs.
Matched to operate with MOSFETs or high speed IGBTs, the devices released today are optimized for PFC and output rectification stages for EV / HEV battery charging stations, booster stages for solar inverters, and UPS and welding applications. The rectifiers offer up to 10 % lower losses than competing silicon solutions, cutting the efficiency gap with SiC diodes in half and providing a cost-effective alternative for applications with frequencies in the range of 50 kHz.
Both 30 A and 60 A rectifiers are available in the TO-247L package and in X-type Hyperfast and H-type Ultrafast speed classes. 30 A devices are also offered in the TO-220AC. X-type rectifiers offer the advantage of lower QRR, while H-type devices feature lower forward voltage. Both offer the same forward voltage as competing solutions, while delivering up to 40 % lower switching losses and QRR, respectively. The components offer high temperature operation to +175 °C.
Device Specification Table:
Part # | VR (V) | IF(AV) (A) | VF typ. (V)1
| QRR typ. (nC)2 | Speed class | trr (ns)3 | Package |
VS-E5PX3012L-N3 | 1200 | 30 | 2.1 | 1550 | X | 26 | TO-247AD 2L |
VS-E5TX3012-N3 | 1200 | 30 | 2.1 | 1550 | X | 26 | TO-220AC 2L |
VS-E5PH3012L-N3 | 1200 | 30 | 1.7 | 2150 | H | 32 | TO-247AD 2L |
VS-E5TH3012-N3 | 1200 | 30 | 1.7 | 2150 | H | 32 | TO-220AC 2L |
VS-E5PX6012L-N3 | 1200 | 60 | 2.1 | 2950 | X | 30 | TO-247AD 2L |
VS-E5PH6012L-N3 | 1200 | 60 | 1.7 | 4080 | H | 38 | TO-247AD 2L |
1IF = rated current, TJ = 125 °C
2TJ = 125 °C, IF = 40 A, VR = 400 V, dIF/dt = 600 A/ms
3TJ= 25 °C IF = 1 A dIF/dt = 100 A/μs, VR = 30 V
To access the product datasheets on the Vishay Website, go to
http://www.vishay.com/ppg?96442 (VS-E5PX3012L-N3)
http://www.vishay.com/ppg?96507 (VS-E5TX3012-N3)
http://www.vishay.com/ppg?96501 (VS-E5PH3012L-N3)
http://www.vishay.com/ppg?96506 (VS-E5TH3012-N3)
http://www.vishay.com/ppg?96479 (VS-E5PX6012L-N3)
http://www.vishay.com/ppg?96502 (VS-E5PH6012L-N3)
Samples and production quantities of the new FRED Pt® rectifiers are available now, with lead times of 18 weeks for larger orders.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.
http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology
###
FRED Pt is a registered trademark of Vishay Intertechnology