Vishay Intertechnology Introduces Three New Automotive Grade IHLP® Inductors in its Smallest 1212 Case Size
For Under the Hood Applications, AEC-Q200 Qualified Devices Feature Operating Temperatures as High as +155 °C and Profiles as Low as 1.0 mm
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
MALVERN, Pa. — Oct. 16, 2019 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced three new Automotive Grade IHLP® low profile, high current inductors in the company’s smallest automotive-qualified case size to date: the 3.3 mm by 3.3 mm 1212. Designed to save space in next-generation ADAS and sensor applications, the Vishay Dale IHLP-1212AZ-5A, IHLP-1212BZ-A1, and IHLP-1212BZ-5A combine high operating temperatures of up to +155 °C with extremely low profiles down to 1.0 mm.
The AEC-Q200 qualified devices released today are optimized for energy storage in DC/DC converters up to 5 MHz. They also provide excellent attenuation of noise in high current filtering applications up to the SRF of the inductor. With their high operating temperatures, the inductors are designed for filtering and DC/DC conversion in ADAS, sensor, and entertainment / navigation systems, in addition to noise suppression for medium current filter applications.
Packaged in a 100 % lead (Pb)-free shielded, composite construction that reduces buzz to ultra low levels, the IHLP-1212AZ-5A, IHLP-1212BZ-A1, and IHLP-1212BZ-5A offer high resistance to thermal shock, moisture, and mechanical shock, and handle high transient current spikes without saturation. The devices are RoHS-compliant, halogen-free, and Vishay Green.
Device Specification Table:
Part number | IHLP-1212AZ-5A | IHLP-1212BZ-5A | IHLP-1212BZ-A1 |
Case size | 1212 | 1212 | 1212 |
Profile (mm) | 1.0 | 2.0 | 2.0 |
Inductance range (µH) | 0.10 to 1.0 | 0.10 to 3.3 | 0.10 to 3.3 |
DCR typ. (mΩ) | 7.31 to 26.66 | 6.58 to 88.38 | 8.06 to 90.05 |
DCR max. (mΩ) | 8.81 to 27.92 | 6.95 to 96.79 | 8.76 to 98.48 |
Heat rating current (A) | 5.35 to 11.13 | 3.26 to 12.26 | 3.30 to 11.02 |
Saturation current (A) | 4.43 to 7.38 | 2.52 to 13.46 | 4.5 to 20.58 |
SRF typ. (MHz) | 152 to 440 | 40 to 380 | 41.6 to 385 |
Operating temp. range (°C) | -55 to +155 | -55 to +155 | -55 to +125 |
Samples and production quantities of the new inductors are available now, with lead times of 10 weeks for large orders.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.
http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology
###
IHLP is a registered trademark of Vishay Intertechnology