Vishay Intertechnology Introduces New Commercial Inductors in Compact 1212 Case Size
Space-Saving Devices Combine Operating Temperatures to +125 °C With Profiles as Low as 1.0 mm for Computer and Telecom Applications
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
MALVERN, Pa. — Nov. 13, 2019 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced three new commercial IHLP® low profile, high current inductors in the 3.3 mm by 3.3 mm 1212 case size — the company’s smallest to date. Designed to save space in computer and telecom applications, the Vishay Dale IHLP-1212AZ-01, IHLP-1212AB-01, and IHLP‑1212BZ-01 offer extremely low profiles down to 1.0 mm.
The devices released today are optimized for energy storage in DC/DC converters up to 5 MHz, and provide excellent attenuation of noise in high current filtering applications up to the SRF of the inductor. Applications for the inductors include notebooks, desktops, and servers; low profile, high current power supplies; and distributed power systems and FPGAs.
Packaged in a 100 % lead (Pb)-free shielded, composite construction that reduces buzz to ultra low levels, the IHLP-1212AZ-01, IHLP-1212AB-01, and IHLP-1212BZ-01 offer high resistance to thermal shock, moisture, and mechanical shock, and handle high transient current spikes without saturation. The devices are RoHS-compliant, halogen-free, and Vishay Green.
Device Specification Table:
Part number | IHLP-1212AZ-01 | IHLP-1212AB-01 | IHLP-1212BZ-01 |
Case size | 1212 | 1212 | 1212 |
Profile (mm) | 1.0 | 1.2 | 2.0 |
Inductance range (µH) | 0.10 to 1.0 | 0.10 to 1.2 | 0.10 to 3.3 |
DCR typ. (mΩ) | 8.60 to 63.61 | 8.98 to 60.16 | 8.06 to 90.05 |
DCR max. (mΩ) | 9.20 to 66.38 | 9.61 to 62.79 | 8.76 to 98.48 |
Heat rating current (A) | 3.47 to 10.50 | 3.81 to 10.48 | 3.30 to 11.02 |
Saturation current (A) | 5.23 to 19.21 | 5.61 to 18.92 | 4.50 to 20.58 |
SRF typ. (MHz) | 95 to 475 | 79 to 419 | 41.6 to 385 |
Operating temp. range (°C) | -55 to +125 | -55 to +125 | -55 to +125 |
Samples and production quantities of the new inductors are available now, with lead times of eight weeks for large orders.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.
http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology
###
IHLP is a registered trademark of Vishay Intertechnology