Vishay Intertechnology Automotive Grade IHLP® Inductor Offers Operating Temperature to +155 °C for Under the Hood Applications
AEC-Q200 Qualified Device Saves Space With 2020 Case Size and Low 2 mm Profile

Products mentioned:
IHLP-2020BZ-5AMedia Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://www.vishay.com/
en/company/contacts/
MALVERN, Pa. — Mar. 21, 2019 — Vishay Intertechnology, Inc. (NYSE: VSH) today expanded its offering of Automotive Grade IHLP® low profile, high current inductors with a new device in the 2020 case size. The Vishay Dale IHLP-2020BZ-5A combines a high operating temperature to +155 °C with a low profile of 2 mm to save space in under the hood automotive applications.
The AEC-Q200 qualified device released today is optimized for energy storage in DC/DC converters up to 2 MHz. It also provides excellent attenuation of noise in high current filtering applications up to the SRF of the inductor. With its high operating temperature, the device is designed for filtering and DC/DC conversion in engine and transmission control units, diesel injection drivers, and entertainment / navigation systems, in addition to noise suppression for motors, windshield wipers, power mirrors and seats, HID and LED lighting, and heating and ventilation blowers.
The IHLP-2020BZ-5A features high efficiency with typical DCR from 7.3 mΩ to 181.0 mΩ and a wide range of inductance values from 0.47 µH to 10.0 µH. The device provides rated current to 13.43 A and handles high transient current spikes without saturation.
Packaged in a 100 % lead (Pb)-free shielded, composite construction that reduces buzz to ultra low levels, the inductor offers high resistance to thermal shock, moisture, and mechanical shock. The IHLP-2020BZ-5A is RoHS-compliant, halogen-free, and Vishay Green.
Device Specification Table:
Case size | 2020 |
Profile (mm) | 2.0 |
Inductance range (μH) | 0.47 to 10.0 |
DCR typ. (mΩ) | 7.3 to 181.0 |
DCR max. (mΩ) | 7.8 to 193.7 |
Heat rating current (A) | 2.50 to 13.43 |
Saturation current (A) | 2.13 to 9.35 |
SRF typ. (MHz) | 17.5 to 101.6 |
Samples and production quantities of the new inductor are available now, with lead times of 10 weeks for large orders.
Resources:
Automotive Grade IHLP inductors from Vishay
Check distributor stock on the Vishay website
Weekly updates: sign up for Vishay Newsfeed
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.
http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology
###
IHLP is a registered trademark of Vishay Intertechnology