Vishay Intertechnology Automotive Grade IHLP® Inductor Features Operating Temperature to +180 °C for Under the Hood Applications

AEC-Q200 Qualified Device Offered in 6767 Case Size With Low 7.0 mm Profile

IHLP6767GZ8A

Products mentioned:

IHLP-6767GZ-8A
For more information:
Media Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com

Sales Contact: http://www.vishay.com/
en/company/contacts/

This release in:

MALVERN, Pa. May 1, 2019 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new Automotive Grade IHLP® low profile, high current inductor in the 6767 case size. To save space in under the hood automotive applications, the Vishay Dale IHLP‑6767GZ‑8A combines a continuous high operating temperature to +180 °C with a low profile of 7 mm.

The AEC-Q200 qualified device released today is optimized for energy storage in DC/DC converters up to 2 MHz. It also provides excellent attenuation of noise in high current filtering applications up to the SRF of the inductor. With its high operating temperature, the device is designed for filtering and DC/DC conversion in engine and transmission control units, diesel injection drivers, and other under the hood applications, in addition to noise suppression for motors, windshield wipers, power mirrors and seats, HID and LED lighting, and heating and ventilation blowers.

The IHLP-6767GZ-8A features high efficiency with typical DCR from 0.89 mΩ to 52.7 mΩ and a wide range of inductance values from 0.47 µH to 47.0 µH. The device provides rated current to 76.0 A and handles high transient current spikes without saturation.

Packaged in a 100 % lead (Pb)-free shielded, composite construction that reduces buzz to ultra low levels, the inductor offers high resistance to thermal shock, moisture, and mechanical shock. The IHLP-6767GZ-8A is RoHS-compliant, halogen-free, and Vishay Green.

Device Specification Table:

Case size

6767

Profile (mm)

7.0

Inductance range (µH)

0.47 to 47.0

DCR typ. (mΩ)

0.89 to 52.7

DCR max. (mΩ)

0.95 to 56.4

Heat rating current (A)

7.25 to 65.0

Saturation current (A)

7.0 to 76.0

SRF typ. (MHz)

3.72 to 52.3

Samples and production quantities of the new inductor are available now, with lead times of 10 weeks for large orders.

Resources:

Automotive Grade power inductors from Vishay

Check distributor stock on the Vishay website

Weekly updates: sign up for Vishay Newsfeed

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

twitter http://twitter.com/vishayindust
facebook http://www.facebook.com/VishayIntertechnology

###

IHLP is a registered trademark of Vishay Intertechnology

For more information:
Media Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com

Sales Contact: http://www.vishay.com/
en/company/contacts/

This release in: