Vishay Intertechnology High Saturation IHSR Inductor Features Low DCR, High Current Density for Multi-Phase Power Supplies
For Commercial Applications, Device Offered in Compact 4 mm by 4 mm 1616 Case Size With Slim 1.2 mm Profile

Products mentioned:
IHSR-1616AB-01Media Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://www.vishay.com/
en/company/contacts/
MALVERN, Pa. — Feb. 28, 2019 — Vishay Intertechnology, Inc. (NYSE: VSH) today expanded its IHSR series of high saturation commercial inductors with a new device in the compact 4 mm by 4 mm 1616 case size. Designed for multi-phase, high current power supplies and filters in computer, industrial, and telecom applications, the Vishay Dale IHSR-1616AB-01 offers a 50 % reduction in DCR over typical power inductors and standard DCR tolerance of 5 %, with 3 % tolerance available for more accurate current sensing.
With a frequency range up to 5 MHz, the device released today is optimized for energy storage in DC/DC converters and high current filtering up to the self-resonant frequency (SRF) of the inductor (see table below). Applications include notebooks, desktop PCs, and servers; low profile, high current power supplies and filters; and DC/DC converters for distributed power systems.
The IHSR-1616AB-01’s low typical DCR down to 1.15 mW and inductance up to 0.068 µH allow for higher current density than competing technologies, while its low 1.2 mm profile enables slimmer end products. The inductor offers high temperature operation to +125 °C, rated current to 62 A, and handles high transient current spikes without saturation.
Packaged in a 100 % lead (Pb)-free shielded, composite construction that reduces buzz noise to ultra low levels, the inductor offers high resistance to thermal shock, moisture, and mechanical shock. The IHSR-1616AB-01 is RoHS-compliant, halogen-free, and Vishay Green.
Device Specification Table:
Case size | 1616 |
Profile (mm) | 1.2 |
Inductance (µH) | 0.033 to 0.068 |
DCR typ. (mΩ) | 1.15 to 3.20 |
DCR max. (mΩ) | 1.21 to 3.36 |
Heat rating current (A) | 22 to 37 |
Saturation current (A) | 30 to 41(1) / 41 to 62(2) |
SRF typ. (MHz) | 418 to 856 |
(1) DC current (A) that will cause L0 to drop approximately 20 %
(2) DC current (A) that will cause L0 to drop approximately 30 %
Samples and production quantities of the new inductor are available now, with lead times of 12 weeks for large orders.
Resources:
IHLP power inductors from Vishay
Check distributor stock on the Vishay website
Weekly updates: sign up for Vishay Newsfeed
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.