Vishay Intertechnology AEC-Q101 Qualified -30 V and -40 V P-Channel MOSFETs Use 50 % Less Space Over DPAK, Increase Board-Level Reliability
Automotive Grade Devices Offer On-Resistance Down to 4.4 mΩ in Compact PowerPAK® SO-8L, Industry Low for 5 mm x 6 mm Package With Gullwing Leads
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
MALVERN, Pa. — Mar. 6, 2019 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced new -30 V and -40 V Automotive Grade p-channel TrenchFET® power MOSFETs in the PowerPAK® SO-8L package with gullwing leads for increased board-level reliability. Providing more than a 50 % reduction in mounting area compared to devices in the DPAK, the AEC-Q101 qualified SQJ407EP and SQJ409EP save PCB space and lower costs, while delivering the lower on-resistance than any MOSFET with gullwing leads in the 5 mm by 6 mm footprint.
Due to their high power requirements, motor drives and main power supplies in 12 V automotive systems require MOSFETs with extremely low on-resistance for applications such as reverse polarity battery protection and high side switching. With on-resistance down to 4.4 mΩ and 7.0 mΩ at 10 V, respectively, the Vishay Siliconix -30 V SQJ407EP and -40 V SQJ409EP are designed to meet this need. In addition, as p-channel MOSFETs, these devices make ideal load switches that do not require a charge pump to provide the positive gate bias needed by their n-channel counterparts.
The MOSFETs released today offer high temperature operation to +175 °C, while their gullwing leads provide mechanical stress relief during temperature cycling, board flexing, vibration, and drop incidents, and offer excellent board-level reliability compared to rigid QFN packages. The gullwing leads also facilitate more consistent and dependable results from automatic optical inspection (AOI) processes.
Lead (Pb)-free, halogen-free, and RoHS-compliant, the devices are 100 % Rg and UIS tested.
Samples and production quantities of the SQJ407EP and SQJ409EP are available now.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.
http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology
###
TrenchFET and PowerPAK are registered trademarks of Siliconix incorporated