New Vishay Intertechnology Varistors Offers Ultra Surge Capability to 13 kA, UL-Certified Operation Up to +125 °C
Devices Provide Overvoltage and Transient Voltage Protection in Consumer Goods and Industrial Applications

Products mentioned:
VDRUS SeriesMedia Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://www.vishay.com/
en/company/contacts/
MALVERN, Pa. — June 26, 2019 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of VDR metal oxide varistors (MOV) certified for operation up to +125 °C in accordance with UL 1449 edition 4, VDE/IEC 61051-1/2. Designed to provide overvoltage and transient voltage protection in consumer goods and industrial applications, the Vishay BCcomponents VDRUS series offers 30 % higher surge current capability than previous-generation devices.
Offered in standard 7 mm, 10 mm, 14 mm, and 20 mm sizes, the devices released today consist of a high purity zinc oxide disc with two solid copper leads or copper-clad steel wires with matte tin plating. The varistors’ high temperature performance is a result of their UL94-V0-approved, flame-resistant silicone lacquer coating, which provides electrical, mechanical, and climate protection.
The VDRUS series is available with current surge capability from 1.8 kA to 13 kA, rated voltages from 115 VAC to 680 VAC, energy absorption from 19 J to 720 J, and straight or kinked leads. The varistors are optimized for use in power controllers and input filters for appliances such as stoves and washing machines and industrial applications including motor controllers, AC/DC converters, and circuit breakers.
RoHS-compliant and halogen-free, the devices are suitable for automatic pick and place mounting and compatible with wave soldering and pin in paste reflow soldering processes.
Samples and production quantities of the VDRUS series are available now, with lead times of six to eight weeks.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.