New Vishay Intertechnology Ambient Light Sensor with High Sensitivity Targets Wearables and Smartphones
Space-Saving Device Features Patented Wafer-Level Optical Filter Technology in Compact 2 mm by 2 mm by 0.4 mm Package

Products mentioned:
VEML6035Media Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://www.vishay.com/
en/company/contacts/
MALVERN, Pa. — July 10, 2019 — The Optoelectronics group of Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new ambient light sensor for small form factor applications such as smart watches and sport bands where very high sensitivity is needed to allow light to be sensed through an often very dark cover glass. The Vishay Semiconductors VEML6035 features a highly sensitive photo-diode, low-noise amplifier, and 16-bit ADC in a miniature low profile, transparent surface-mount package measuring only 2 mm by 2 mm by 0.4 mm. The sensor uses an active interrupt function that is triggered outside the threshold window settings to eliminate loading on the host.
Operated via simple I2C commands, the VEML6035 will be used for display dimming and brightening in mobile devices such as smartphones and wearables and as an optical switch in a wide range of consumer, computing, and industrial applications. The devices’ slim 0.4 mm profile opens up many design options for display management in space-constrained designs.
Vishay’s patented FiltronTM wafer-level optical filter technology enables ambient light spectral sensitivity close to that of the human eye. The device offers detection with highly linear behavior from 0.004 lx to 6710 lx and resolution down to 0.0004 lx/ct, allowing for operation in applications with low-transmittance (dark) lens designs. The VEML6035 provides 100 Hz and 120 Hz flicker noise rejection and excellent temperature compensation to maintain stability despite changes in ambient temperature. The device features low power consumption down to just 170 μA in operating mode and 0.5 μA in programmable shutdown mode.
The VEML6035’s supply voltage and I²C bus range are both from 1.7 V to 3.6 V. Offered in a lead (Pb)-free, 6-pin package, the device is RoHS-compliant, halogen-free, and Vishay Green.
Samples and production quantities of the new ambient light sensor are available now, with lead times of 16 weeks for large orders.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.