Vishay Intertechnology Unveils Long-Life Ceramic / Quartz-Based UVC Emitting Diode in Compact SMD Package
New VLMU35CL..-280-120 Device Measures 3.5 mm by 3.5 mm by 1.2 mm
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
MALVERN, Pa. — July 17, 2019 — Vishay Intertechnology, Inc. (NYSE: VSH) is adding to its portfolio of short wavelength ultraviolet (UVC) emitting diodes with a compact new SMD device for sterilization, sanitation, and purification applications. Designed to replace mercury UVC lamps, the Vishay Semiconductors VLMU35CL..-280-120 delivers an extremely long lifetime in a 3.5 mm by 3.5 mm by 1.2 mm surface-mount package with a quartz window that eliminates the need for an external lens.
The device released today offers an emission angle of ± 60° and high radiant power to 3.2 mW at 20 mA or 7.5 mW at 50 mA. Built on AlGaN technology, the VLMU35CL..-280-12 features maximum forward voltage of 6.5 V, a wavelength range of 265 nm to 285 nm, and forward current up to 70 mA, compared to 30 mA for typical competing parts.
The emitter diode’s specifications make it ideal for water and air purification, physical surface sterilization, medical disinfection, and portable sanitizers. RoHS-compliant, halogen-free, and Vishay Green, the VLMU35CL..-280-120 is compatible with reflow soldering processes and features a Moisture Sensitivity Level of 3 in accordance with J-STD-020.
Samples of the new UVC emitting diode are available now. Production quantities are available now with lead times of four to six weeks.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.TM Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.