Vishay » Extreme Passives » Custom Magnetics
Custom Magnetics
High-reliability custom transformers, inductors, and military-grade power supplies ranging from 3 mm in diameter
to > 50 cm and current up to > 500 A
Portfolio Overview
  • Transformers and antennas for medical implantable applications
  • Transformers and inductors for alternative energy system
  • Control magnetics for military and commercial aircraft systems
  • Components for large, high-current medical applications such as MRI equipment
  • Industrial transformers for manufacturing equipment and control systems
  • Military-grade power supplies and power conditioners
  • Space-grade magnetics
  • Very high-current inductors and transformers for inverter magnetics
Key Features and Benefits
  • Superior performance, reliability, and customer service
  • Testing options for reliability and harsh-environment performance
  • Excellent engineering design talent
  • Multi-continent manufacturing facilities
  • Locally designed and sourced for material in Asia
  • ITAR, medical, and aerospace manufacturing certification
Advantages
  • High reliability, medical, military testing, space grade, and custom testing capabilities
Market Position
  • Leader in providing custom inductors in medical, industrial, military, and aerospace applications
Applications
  • Internal and external medical devices
  • Industrial power and high power (welders, power supplies, etc.)
  • DC/DC converters
  • Oil and mining
  • Military and aerospace
  • High-voltage
More Information