SUPER
12 FEATURED PRODUCTS
2009
Surface-Mount Inductors
IHLP-2020
Miniature (5 mm x 5 mm) surface-mount inductor.
High-current, high-inductance, low-profile device.
Features:
- Low profile options: 1.2 mm, 2.0 mm and 3.0 mm
- Inductance values from 0.47 µH to 22 µH
- Best performance in this size vs. larger IHLP-2525
- Saturation, core loss, and
temperature stability
- 35 % smaller footprint
- Up to 85 % current
capacity
Applications:
- DC/DC converters (boost / buck) up to 1.5 MHz
- High current filters
- LED drivers
More Information