SUPER 12 FEATURED
PRODUCTS
2010
597D and T97 Multi-Anode Tantalum Capacitors
Industry's First 75 V Rated Tantalum Capacitors
Features
- Voltage ratings to 75 V (ideal for +28 V
applications)
- Highest capacitance-voltage product available: 1500
µF at 4 V;
up to 15 µF at 75 V (enables reduced
component count)
- Robust design / hi-rel screening (long-term
reliability)
- Ultra-low ESR: down to 15 mΩ (improved efficiency in
design)
- Multiple case sizes (provides flexibility in board
layout)
Applications:
- Power supply designs
- Automation and control
- Avionics
- Military / aerospace
- Industrial
More Information