SUPER 12 FEATURED
PRODUCTS
2010
IHLP-6767 Power Inductors
Increased Current Rating, Excellent Saturation and
Stability
Features
- Highest-rated-current SMD power inductors: up to 80
A
- Low profiles: 4.0 mm and 7.00 mm available
- Inductance values: up to 100 µH
- Excellent temperature stability for saturation
current and inductance
- Energy storage efficiency: up to 1.5 MHz for
dc-to-dc
- Low DCR for efficient high-current filters
Applications:
- Server Vcore power supplies
- High-current filters
- Automotive high-current filters and dc-to-dc
converters
More Information