SUPER 12 FEATURED
PRODUCTS
2010
LPS Series Resistors
Up to 800 W in Small-Size, Low-Weight Package
Features
- High power dissipation: 300 W, 600 W, and 800 W at 85
°C
- Small size of 57 mm x 60 mm for low weight of 83
g
- High dielectric strength: up to 12
kVRMS
- Non-inductive: < 1 µH
- Cost-competitive
Applications:
- Converters, snubber resistors for:
- UPS
- Medical X-ray / scanner
power supplies
- Railway traction
- Inverters, power converters, discharge resistors for:
- Battery high-voltage control for:
More Information