VCUT05D1-SD0 BiSy Single-Line ESD Protection Diode
Ultra-compact CLP0603 silicon package.
SiHG73N60E E Series 600 V High-Voltage MOSFET
600 V, TO-247 MOSFET with very low on-resistance.
34 THE Non-Contacting Multi-Turn Sensor
True power on-position sensor
with 12-bit resolution.
Fully configurable in angle and output voltage.
TM8 Microtan® Tantalum Capacitor
High reliability capacitor
solutions for medical and
military applications.
45 V Trench MOS Barrier
Schottky
Single Chip Rectifiers
45 V TMBS® in power
packages for PV solar
bypass protection.
SiSA04DN 30 V MOSFET
30 V MOSFET using TrenchFET® Gen IV technology.
MPM Matched Pair Resistor Network
Features tight ratio tolerance and close TCR tracking.
CNY6 Series CAT IV Optocouplers
CAT IV, high-voltage isolation
for solar, wind,
smart meter, and smart grid connections.