SUPER 12 FEATURED
PRODUCTS
2012
MPM Matched Pair Resistor Network
Features tight ratio tolerance
and close TCR tracking.
Features:
- Small size, SOT-23 package
- Popular resistor dividers 1:1 to 100:1
- Tight ratio tolerances: ± 0.01 % equal values
- Low TCR tracking: ± 2.0 ppm/°C
- Excellent long-term stability: ± 0.015 % ΔR ratio
2000 hours at 70 °C
Applications:
- Industrial: process controls, test and measurement,
instrumentation, signal conditioning, data
acquisition
More Information:
Datasheet and Related
Information
Capabilities
Brochure
Technology
Overview