SUPER 12 FEATURED
PRODUCTS
2012
45 V Trench MOS Barrier Schottky Single Chip Rectifiers
45 V TMBS® in power
packages for PV solar bypass protection.
Features:
- Current ratings from 10 A to 40 A
- Low forward voltage drop: down to 0.51 V typical at
20 A
- Each device is offered in the power TO-220AC,
ITO-220AC, and TO-263AB packages
- Single chip configuration
- Maximum junction temperature in DC forward current
mode without reverse bias (time ≤ 1 hour) at 200
°C
- Winner of EN-Genius Product of the Year 2011
Applications:
- Bypass diodes for protection in solar cell junction
boxes
More Information:
Selector
Guide