SUPER 12 FEATURED
PRODUCTS
2012
TNPU e3
High-Precision Thin Film Chip Resistor
Low temperature coefficient and
tight tolerance.
Features:
- Low temperature coefficient (± 5 ppm/K) and tight
tolerance (± 0.05 %)
- Superior moisture resistivity < 0.25 % (56 days
/ 85 °C / 85 % relative humidity)
- AEC-Q200 qualified
- Waste gas resistant
Applications:
- Test and measuring equipment
- Medical equipment
- Automotive
- Instrumentation
More Information:
Datasheet and Related
Information
Product
Sheet