SUPER 12 FEATURED
PRODUCTS
2012
VCUT05D1-SD0 BiSy Single-Line ESD Protection Diode
Ultra-compact CLP0603 silicon
package.
Features:
- Ultra-compact CLP0603 package
- Tiny 0.6 mm x 0.3 mm footprint
- Very low package height of < 0.3 mm
- Low capacitance of 10 pF
- Low leakage current of < 0.1 µA at the working
voltage of 5.5 V
- Reverse breakdown voltage of 8 V at 1 mA
- Maximum clamping voltage of 10 V at 1 A
Applications:
- ESD protection for portable gaming systems, digital
cameras, MP3 players, mobile phones, smartphones, and
other portable systems
More Information:
Datasheet and Related
Information
Product
Sheet