2013 SUPER 12 FEATURED
PRODUCTS
E Series High-Voltage MOSFETs
Next-Generation 600 V and 650 V
Super Junction MOSFETs
Features:
- Increased current density over S
Series with a 30 % reduction in specific on-resistance
for reduced conduction losses
- Improved gate charge and low
figure of merit (FOM) lower switching losses
- High EAS capability
and 100 % avalanche tested
- Variety of packaging options
including TO-220, TO-220 FullPAK, TO-247AC/AD,
D2PAK, DPAK, IPAK, and PowerPAK®
8x8
Applications:
- Telecommunications
- Server power supplies
- Computer and consumer
- ATX, adaptors
- Lighting
- HID, LED, and fluorescent
- Industrial
- Welding, battery chargers, UPS,
induction heating
- Renewable energy
- Central/micro inverters for
solar (PV inverters)
More Information:
Product Sheet
Selector Guide
E Series High Voltage Super
Junction Products
Featured Products
E Series 600 V and 650 V
High-Performance MOSFETs Video