2013 SUPER 12 FEATURED
PRODUCTS
IHLP-6767GZ-5A
High-Temperature
IHLP® Inductor with 155 °C
Continuous Operation
Features:
- Largest, highest-current
IHLP® power inductor available
- 155 °C continuous operation,
excursions up to 170 °C
- Automotive grade, built to
AEC-Q200 specifications
- Inductance available up to 22
µH
- High current: up to 53 A at 1.0
µH
Applications:
- Automotive
- High-current noise filters for
motor control applications
- Start/Stop circuits or voltage
stabilization circuits
- High-current DC/DC
converters
- LED driver circuits
- High-current DC/DC converters up
to 1.0 MHz
- High-current filter inductor
applications
More Information:
Datasheet
Product Page
Power Inductor
Products
IHLP-6767GZ-5A Super 12
Video