VCNL3020
Proximity Sensor with I2C Interface
eSMP® Series
SlimSMA™ and SMPD Packages for Rectifiers and Transient Voltage Suppressors
WSBM8518
Power Metal Strip® Battery Shunt Resistor with Molded Enclosure
LPS 1100
Industry-First High-Power 1100 W Thick Film Resistor
170 V TMBS® Rectifiers
170 V Trench MOS Barrier Schottky Rectifiers for Telecom Power Supplies
E Series High-Voltage MOSFETs
Next-Generation 600 V and 650 V Super Junction MOSFETs
MCW 0406 AT
Professional and Precision Wide-Terminal Thin Film Chip Resistors
T16
High-Performance, Axial-Leaded Wet Tantalum Capacitor
TrenchFET® Gen IV MOSFETs
Next-Generation Technology Lowers On-Resistance
SiP32458/SiP32459
20 mΩ Slew Rate Controlled Load Switches in WCSP6
IHLP-6767GZ-5A
High-Temperature IHLP® Inductor with 155 °C Continuous Operation
VJ HIFREQ Series (MLCC RF Capacitors)
Surface-Mount Multilayer Ceramic Chip Capacitors for High-Frequency Applications