2013 SUPER 12 FEATURED
PRODUCTS
LPS 1100
Industry-First High-Power 1100
W Thick Film Resistor
Features:
- Very high power dissipation for
small size (60 mm x 57 mm) and weight (79
g)
- 1100 W at 25 °C heatsink
temperature
- Non-inductive below 0.1 µH
- High pulse up to 1K1 joules
- High dielectric strength up to 12
KVRMS
Applications:
- Chopper resistor for wind
applications
- Precharge and discharge for
EV/HEV
- Snubber resistors
- Braking systems
More Information:
Datasheet
Product Sheet
Selector Guide
Application
Note
Product Page