2013 SUPER 12 FEATURED
PRODUCTS
TrenchFET®
Gen IV MOSFETs
Next-Generation Technology
Lowers On-Resistance Down to 0.00135 Ω at VGS
= 4.5 V
Features:
- Next-generation technology
optimizes several key specifications:
- Down to ultra-low 0.00135 Ω at
VGS = 4.5 V and 0.001 Ω at
VGS = 10 V
- Very low Qgd and
exceptionally low Qgd/Qgs ratio:
< 0.5
- Improved immunity to CdV/dt gate
coupling
- 30 V to 60 V options
- Thermally enhanced
PowerPAK® packaging increases system power
density
- Larger current handling
capability with PowerPAK® SO-8
- Achieve equal or less power loss
in 1/3 the footprint area with PowerPAK®
1212-8
- PowerPAIR® reduces
space and increases performance over two discretes
Applications:
- Personal computers and
peripherals
- Servers, synchronous
rectification, VRMs
- Telecom equipment, POL
- DC/DC modules
- ORing, power redundancy
- Game consoles
- DC/AC inverters, industrial
More Information:
Product Sheet
Selector Guide
Product Page
Featured Products