2013 SUPER 12 FEATURED
PRODUCTS
VCNL3020
Integrated Proximity Sensor
with I2C Interface
Features:
- Integrated infrared emitter,
proximity detector, and signal processing IC
- Proximity distance up to 200 mm
(8 inches)
- No mechanical barrier required to
isolate the emitter from the detector
- 16-bit effective resolution for
proximity detection range
- Programmable LED drive current
from 10 mA to 200 mA in 10 mA steps
- Industry's lowest profile with
height of 0.83 mm
Applications:
- Object detection and relative
proximity
- Smartphones, digital cameras,
tablets
- LCD display backlight
control
- Soap and towel dispensers,
automatic faucets
- Wake-up function
More Information:
Datasheet and
Related Information
Product Sheet
Application
Note
C++ Software
Current Estimator
IHLP-6767GZ-5A Super 12
Video