Vishay
» 2014 Super 12 Featured Products
Brochure
2017
English
Chinese
Japanese
2016
English
Chinese
2015
2014
2013
English
Chinese
Japanese
2012
English
Chinese
Japanese
2011
English
Chinese
2010
2009
Versions
2014
2017
2016
2015
Resistors
WSLP
High-Power Surface-Mount
Power Metal Strip
®
Current Sensing Resistor
MORE INFO
BUY NOW
WSLP
WSLP3921
WSLP2726
WSLP4026
WSLP5931
Rectifiers
TMBS
®
in SMPA
Trench MOS Barrier Schottky Rectifiers in Low-Profile SMPA Package for Automotive and Commercial Applications
MORE INFO
BUY NOW
V3PAL45HM3/I
V4PAL45HM3/I
V8PAL45HM3/I
V3PAN50-M3/I
V4PAN50-M3/I
V8PAN50-M3/I
V8PAL50-M3/I
Resistors
PRAHT
Industry-First High-Temperature
Chip Resistor Array (230 °C)
MORE INFO
BUY NOW
Optoelectronics
TCPT1350X01 / TCUT1350X01
Industry's Only Transmissive Sensor with Operating Temperature up to 125 °C
MORE INFO
BUY NOW
TCPT1350X01
TCUT1350X01
Inductors
IHCL Series
Composite-Coupled Inductor Designed for SEPIC DC/DC Converters
MORE INFO
BUY NOW
MOSFETs
SiZ340DT
Dual N-Channel 30 V (D-S) MOSFETs
MORE INFO
BUY NOW
Capacitors
MKP1848C
Metallized Polypropylene DC-Link Film Capacitor
MORE INFO
BUY NOW
Power ICs
SiP12109
Compact, High-Performance
Buck Regulator
MORE INFO
Capacitors
QUAD HiFREQ Series
MLCCs for RF Applications
MORE INFO
BUY NOW
VJ0505
VJ1111
MOSFETs
SiHG47N60E / E Series
High-Voltage MOSFETs with Low Conduction and Switching Losses
MORE INFO
BUY NOW
Resistors
WCR
Water-Cooled Power Resistor, Up to 2500 W, for Use in Large Drives and HVDC Applications
MORE INFO
Rectifiers
TMBS
®
in SMPD
Trench MOS Barrier Schottky Rectifiers in Low-Profile SMPD Package for Commercial Applications
MORE INFO
BUY NOW
V10D...-M3/I
V20D...-M3/I
V30D...-M3/I
V40D...-M3/I
V60D...-M3/I