Vishay
»
2014 Super 12 Featured Products
» SiP12109
Brochure
2017
English
Chinese
Japanese
2016
English
Chinese
2015
2014
2013
English
Chinese
Japanese
2012
English
Chinese
Japanese
2011
English
Chinese
2010
2009
Versions
2014
2017
2016
2015
View All
WSLP
TMBS
®
in SMPA
PRAHT
TCPT1350X01 / TCUT1350X01
IHCL Series
SiZ340DT
MKP1848C
SiP12109
QUAD HiFREQ Series
SiHG47N60E / E Series
WCR
TMBS
®
in SMPD
Power ICs
SiP12109
Compact, High-Performance Buck Regulator
Features
Maximum load – 4 A
Supports single supply 4.5 V to 15 V input voltage
High-performance integrated FETs
H/S at 45 mΩ, L/S at 26 mΩ
Advanced current-mode COT control loop
Ultra-fast transient response
Excellent line / load regulation
All ceramic solution (No ESR)
Power-save-mode at light load with advanced ripple control
Simple compensation (one R + one C)
Soft-start, output tracking, output drop function
Programmable switching frequency, up to 1.5 MHz
Full protection set: OVP, OCP, UVP, OTP, SCP
Vishay PowerCAD Simulator available
Free online simulation tool for microBUCK
®
DC/DC family
DC, transient, and start-up simulation
Efficiency analysis and optimization
Online component ordering and FAE support
Applications / Market Segments
Embedded applications powering
Network processors, DSPs, FPGAs, and ASICs
Industrial PCs, storage (SSD PCIE interface), ePOS
Distributed power systems
Home entertainment (TV and set-top boxes)
IP cameras
Servers, workstations, and storage
General purpose 5 V and 12 V rail input applications
More Information
Gateway Page
Product Page
Datasheet
Product Sheet
Evaluation Board
PowerCAD Simulation Tool