Vishay » 2014 Super 12 Featured Products » TMBS® in SMPA
Rectifiers
 
TMBS® in SMPA
Low-Profile SMPA Package for Automotive and Commercial Applications
Features
  • Very low-profile, surface-mount SMPA package with typical height of 0.95 mm
  • 45 V and 50 V Trench MOS Barrier Schottky technology
  • Low forward voltage drop down to 0.37 V (typical) at 3 A, 125 °C
  • Maximum junction temperature of 150 °C
  • 45 V devices are AEC-Q101 qualified
Applications / Market Segments
  • Automotive
    • Polarity protection
  • Commercial
    • Switching power supplies
    • Tablet / PC chargers
    • Smart phone chargers
More Information
Datasheets