Vishay
»
2015 Super 12 Featured Products
» Si7157DP
Brochure
2017
English
Chinese
Japanese
2016
English
Chinese
2015
2014
2013
English
Chinese
Japanese
2012
English
Chinese
Japanese
2011
English
Chinese
2010
2009
Versions
2015
2017
2016
2014
View All
FRED Pt
®
Ultra-Soft Recovery Diode Chips
196 HVC ENYCAP™
SiHP33N60EF /
EF Series
MEPIC
SiC620R Integrated Power Stage
WSHM2818
Si7157DP
MMA 0204 HV /
MMB 0207 HV
PLZ Series
IHLE-4040DC-5A
VOW3120
AY2 Series
MOSFETs
BUY NOW
Si7157DP
Lowest On-Resistance Ever for a P-Channel MOSFET, Down to 0.0016 Ω (max.)
Features
On-resistance at V
GS
= −10 V: 0.0016 Ω (max.)
On-resistance at V
GS
= −4.5 V: 0.002 Ω (max.)
Thermally-enhanced PowerPAK
®
SO-8 package(6.15 mm by 5.15 mm)
Lead (Pb)-free and halogen-free
TrenchFET
®
Gen III P-Channel Power MOSFET
100 % R
g
and UIS tested
Applications / Market Segments
Power management
Load switches
Battery switches
Adapter switches
Hot-swap applications
More Information
Product Page
Datasheet
Product Sheet