Vishay
»
2015 Super 12 Featured Products
» SiC620R Integrated Power Stage
Brochure
2017
English
Chinese
Japanese
2016
English
Chinese
2015
2014
2013
English
Chinese
Japanese
2012
English
Chinese
Japanese
2011
English
Chinese
2010
2009
Versions
2015
2017
2016
2014
View All
FRED Pt
®
Ultra-Soft Recovery Diode Chips
196 HVC ENYCAP™
SiHP33N60EF /
EF Series
MEPIC
SiC620R Integrated Power Stage
WSHM2818
Si7157DP
MMA 0204 HV /
MMB 0207 HV
PLZ Series
IHLE-4040DC-5A
VOW3120
AY2 Series
Power ICs
SiC620R Integrated Power Stage
Next Generation DrMOS
Features
20 % lower power losses
Dual-cooled package enables a 70 A power stage
95 % peak efficiency, over 3 % better efficiency than previous generation
Optimized package design for up to 1.5 MHz operation
50 °C lower operating temperatures for improved reliability
Zero current detect control for light load efficiency improvement
Thermally enhanced PowerPAK
®
MLP55-31L double-cooling package
Low PWM propagation delay (< 20 ns)
Thermal and undervoltage monitoring
Applications / Market Segments
Servers and workstations
Telecom ASIC power
Game consoles
POL modules
Graphic cards
Bitcoin mining hardware
More Information
Product Page
Datasheet
Trade Show Brochure