Vishay
»
2015 Super 12 Featured Products
» VOW3120
Brochure
2017
English
Chinese
Japanese
2016
English
Chinese
2015
2014
2013
English
Chinese
Japanese
2012
English
Chinese
Japanese
2011
English
Chinese
2010
2009
Versions
2015
2017
2016
2014
View All
FRED Pt
®
Ultra-Soft Recovery Diode Chips
196 HVC ENYCAP™
SiHP33N60EF /
EF Series
MEPIC
SiC620R Integrated Power Stage
WSHM2818
Si7157DP
MMA 0204 HV /
MMB 0207 HV
PLZ Series
IHLE-4040DC-5A
VOW3120
AY2 Series
Optoelectronics
BUY NOW
VOW3120
Widebody High-Isolation and High-Creepage at > 10 mm IGBT and MOSFET Driver
Features
1414 V working voltage with 2.5 A peak output current enables direct driving of high power IGBTs up to 1200 V / 100 A
8000 V transient voltage and superior common mode rejection (CMR) up to
50 000 V/µs
for improved noise isolation
Integrated undervoltage lock-out function protects IGBTs in case of supply
voltage failure
Wide operating supply voltage range up to 32 V saves voltage regulator
1:1 replacement and industry standard second source
Applications / Market Segments
Industrial:
1 to 3 phase inverters
Fixed and variable frequency industrial motor drives
Inverter stage in welding equipment
Alternative energy: voltage converter stage in commercial and residential solar inverters
Automotive: inverter stage in EV and plug-in HEV chargers
More Information
Product Page
Datasheet
Product Sheet
Product Overview
Application Guide
Trade Show Brochure
Application Note
Product Video