Vishay
»
2015 Super 12 Featured Products
» WSHM2818
Brochure
2017
English
Chinese
Japanese
2016
English
Chinese
2015
2014
2013
English
Chinese
Japanese
2012
English
Chinese
Japanese
2011
English
Chinese
2010
2009
Versions
2015
2017
2016
2014
View All
FRED Pt
®
Ultra-Soft Recovery Diode Chips
196 HVC ENYCAP™
SiHP33N60EF /
EF Series
MEPIC
SiC620R Integrated Power Stage
WSHM2818
Si7157DP
MMA 0204 HV /
MMB 0207 HV
PLZ Series
IHLE-4040DC-5A
VOW3120
AY2 Series
Resistors
WSHM2818
7 W Current Sense Resistor in 2818 Case Size with Resistance Down to 1 mΩ
Features
7 W power rating
Compact 2818 case size
Very low resistance values: down to 0.001 Ω
Low thermal EMF: < 3 µV/°C
Low inductance: < 5 nH
Power Metal Strip
®
technology
Improved thermal management incorporated into design
All welded construction
Low TCR (< 20 ppm/°C)
Applications / Market Segments
Automotive: electronic controls, brushless DC motor controls, battery management
Industrial: air conditioning / heat pump inverter controls
Computer: DC/DC converters, VRMs for servers, power management
Consumer: inverter controls for white goods
More Information
Product Page
Datasheet
Product Sheet